スタック不可BMSソリューション
サブカテゴリーを選択
BMS solutions for low voltage battery packs up to 72 V for applications including power tools, consumer electronics, eBikes, and electric 2-wheelers
The BMS is an essential part of each Li-ion battery. It provides protection against fault conditions such as overcurrent, overtemperature, and overvoltage and ensures safe behaviour. Components such as MOSFETs, gate drivers, MCUs and ICs interact to communicate vital battery data to the user through estimations of SOC (state of charge) and SOH (state of health)
Benefits:
- Accurate voltage measurement
- Reliable protection due to OptiMOS
- MCU with advanced features
- Gate drivers with protection
Power tools, drones, eBikes and electric 2-wheelers are now very popular consumer electronics devices. High current capability is required in these devices, and therefore new types of lithium-ion cells have started to take over.
With these new solutions, power tools are made more powerful without becoming too heavy. In these applications, it is important that each battery has a robust and safe battery management system (BMS) board.
Drones are moving towards Industry 4.0, which brings the need for robots to be smarter and more interconnected. Connectivity and data security must be integrated into all existing systems, includng the BMS. In addition, safety is a key concern when robots interact with their environment.
In eBike applications, the battery can be placed in many different positions. It can be on the frame, integrated, or placed a as rack or in a double configuration. Regardless of where it is, it should be lightweight and have high energy density. Here, the BMS protects the battery against failure conditions, manages its functionality, and extends its lifetime.
Infineon is actively shaping the future of BMS by developing and offering industry-leading solutions.
Infineon's wide portfolio of solutions includes products for LDO, security, memory, battery monitoring, pre-charge FETs, charging and discharging FETs, balancing FETs, and gate drive. The portfolio includes our 85 V to 300 V N-channel MOSFETs are ideal for applications such as power tools, drones, eBikes and electric 2-wheelers. With ultra-low reverse recovery charges (Qrr) and excellent on-state resistance (RDS), Infineon’s range of 85 V-300 V N-channel MOSFET lead to an overall system cost reduction.
With an extensive product portfolio of N-channel MOSFETS in the 85 V to 300 V range, Infineon has your needs covered for both industrial and automotive applications.
Read more about medium voltage MOSFETs
In battery management systems, a compact and reliable solution that powers the entire system is required. Here, several components can be integrated, in order to manage extreme battery voltage fluctuations. Infineon's portfolio of power management ICs (PMICs) meet these requirements and more, including the latest network interfaces and automotive security.
PMICs support comprehensive power supplies with a small form factor footprint for system solutions using Infineon's TRAVEO™, AURIX™, and PSoC™ MCU families. Boost function integrated into the PMICs avoids system blackout under extreme battery voltage fluctuations. The low quiescent current of the PMICs reduces the standby current of always-on functions. The PMICs comply with AEC-Q100, and extensive system safety functions help to comply with modern ECU requirements.
Recommended PMICs for BMS:
S6BP20x series PMICs are one-channel buck-boost DC/DC converters for automotive and industrial
S6BP501A and S6BP502A 3-channel output PMICs
S6BP401A PMIC is a single-chip power management solution that has 6-channel power output
OPTIREG™ PMIC products provide integrated, multi-rail power supply solutions
Learn more about MCUs for BMS and OPTIREG™
In the extended memory and event logging category, Infineon offers three solution options:
Instantly non-volatile EXCELON™ F-RAM with the lowest power operating at 20, 50, or 106 MHz, capacity from 2 Mb to 8 Mb. Read/write performance 4 kb/s to 4 Mb/s using serial SPI/I2C or 64 kb/s to 4Mb/s for 8-/16-bit parallel access. It is radiation tolerant and has a low SER. The combination of high endurance, long data retention, and fast access makes it a perfect fit for non-volatile data logging.
The SEMPER™ NOR Flash memory family is Infineon's newest high-performance, safe, and reliable NOR Flash memory solution that integrates critical safety features. With Semper NOR Flash Memory, we introduce the industry's first ASIL-B compliant and ASIL-D-ready NOR Flash memory.
And our SEMPER™ Secure NOR Flash delivers security, safety, and reliability to systems at a low total-cost-of-ownership. This advanced, secured, and easy-to-use NOR Flash device protects code and data from hackers with unparalleled system integrity. It is built on the proven Semper NOR Flash family, combines advanced security with industry-leading functional safety and reliability, and is engineered to last a lifetime.
Learn about SEMPER™ NOR flash memory and SEMPER™ Secure NOR flash