給電デバイス(PSE)
概要
給電デバイスにより、イーサーネットのツイストペアケーブルを使ってデータと共に電力を供給することができます
技術革新に加え、新たに導入されたIEEE802.3bt標準規格によってパワーオーバーイーサーネット(PoE)で供給できる電力が1ポートあたり100Wまでと大きくなりました。これに伴いPoE給電デバイス(PSE)の主電源設計では新たな課題が浮上しています。
既存イーサーネットデザインをアップグレードしてPoEに対応するにしても、限定数のIEEE802.3bt対応PoEポートを追加するにしても、それだけで全体のパワーバジェットに対する電力需要が著しく増大します。
ハイライト
Spotlight on Power Semiconductor Offering for 802.3bt Power over Ethernet
![Power-over-ethernt](/export/sites/default/_images/application/solutions/Teaser-Banner-Webinar/Teaser-Banner_PoE_450x337px.jpg_920075344.jpg)
Join this webinar to learn more about the latest IEEE 802.3bt standard for Power over Ethernet (PoE) and upcoming opportunities in emerging markets such as smart buildings. We will talk about the basics of the new PoE specification, the increase of power levels up to 100 W per port and the changes it entails for power supply and system designs, both for power sourcing equipment and powered devices.
サポート