Power System Reliability Modeling
Maximize power system reliability and uptime for critical infrastructure with our cutting-edge reliability prediction solution for power supplies.
Our innovative reliability prediction solution empowers data centers and telecom networks by offering modeling of system-level reliability in power supplies. With a specific focus on power supply assurance, our technology significantly reduces outages, enhancing overall system availability.
Experience peace of mind & reduce total cost of ownership as our solution revolutionizes uptime assurance, securing seamless operations for mission-critical infrastructure.
Benefits:
- Real-time system modeling
- Processing of operating conditions
- Modeling complete power supply
- Reliability prediction & MTBF/MTTF
- Dynamic mission profile logging
- Optimization of system lifetime
- Advanced mission profile logging
- Field State of Health data & access
- Existing infrastructure & tooling
- Pin-to-Pin compatibility
Why is power system reliability modeling essential?
The Infineon Power System Reliability Modeling (PSRM) solution bridges the gap between component and system reliability, enabling real-time power supply health monitoring and lifetime estimation thanks to dynamic mission profile logging. Power supply health and optimal operations are critical for the availability of IT infrastructure, from telecom applications to data centers and servers.
PSRM enables real-time monitoring and tracking of a power supply’s health status based on operating conditions to maximize utilization of the devices in the field. By modeling the expected lifetime, possible downtime can be prevented which translates into improved profitability and reduced total cost of ownership (TCO).
How do we enable Power System Reliability Modeling?
Power System Reliability Modeling is an advanced, intelligent embedded functional block within Infineon’s power controllers. By continuously assessing critical operational parameters - such as input voltage, output voltage, load current, and temperature – and in combination with a loadable system model of the power supply design, the system's overall statistical reliability and the likelihood of failure is calculated. Taking into consideration every component of the power supply and the dynamic nature of its operation, deep insights on the lifetime budget, the change of reliability over time, and based upon this optimized system operation are possible. This prognostic approach allows the power controller to model the overall system health, ensuring that preventive measures can be taken before the statistical risk of failures hits a pre-defined limit.
What are the value adding use cases?
Reliability modeling on the system level empowers customers' power supply operation and real-time monitoring capabilities.
Our solution will shed light on vital insights into the complete system health status and proactively allow optimization of its usage to extend the operational lifetime. By leveraging these capabilities, customers can manage their power supply systems based on system health, ensuring enhanced reliability and prolonged operational continuity for critical infrastructure. The key benefits at a glance:
- Apply real-time system diagnostics to any power supply
- Get a powerful system reliability-centric value proposition
- Easy to use and easy to integrate into the power design through our power controllers