AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
AIROC™ EZ-Serial is a firmware platform built on top of AIROC™ Bluetooth and Bluetooth LE Modules, providing an easy-to-use method for accessing the most common hardware and communication features for AIROC™ Bluetooth-based applications. AIROC™ EZ-Serial is provided for AIROC™ Bluetooth and Bluetooth LE modules listed on this webpage.
|
*Stack and/or application upgrades not available on 128KB modules
**iBeacon and Eddystone supported only in PSoC-based and CYW20822-based modules
CYW20822 modules | Latest EZ-Serial Image | User Guide |
CYW20822-P4xxI040-EZ_SERIAL-FW-V1.4.1.0.zip | ||
CYW20819 and CYW20820 modules | Latest EZ-Serial Image | User Guide |
CYW20819/CYW20820 module EZ-Serial Firmware User Guide |
||
* The EZ-Serial Firmware for CYBT-223058-02, CYBT-253059-02, CYBT-273063-02, CYBT-263064-02, CYBT-263065-02 will be available soon.
CYW20719 and CYW20721 modules | Latest EZ-Serial Image | User Guide |
EZ-Serial WICED™ Firmware Platform User Guide for CYBT-4230XX-02 Modules |
||
EZ-Serial WICED™ Firmware Platform User Guide for CYBT-4130XX-02 Modules |
||
|
||
EZ-Serial WICED™ Firmware Platform User Guide for CYBT-4830XX-02 Modules |
||
PSoC modules | Latest EZ-Serial Image | User Guide |
CYW20706 and CYW20707 modules | Latest EZ-Serial Image | User Guide |
CYBT-343026-01 /CYBT-333032-02 /CYBT-333047-02 /CYBT-343151-02 |
EZ-Serial WICED™ Firmware Platform User Guide for CYW2070x-based Modules |
|
CYW20737 module | Latest EZ-Serial Image | User Guide |
Common Resources |