Die Temperature (DieTemp)
概要
General Description

The Die Temperature (DieTemp) component provides an API to acquire the temperature of the die. The System Performance Controller (SPC) is used to get the die temperature. The API includes blocking and nonblocking calls.
-
Accuracy of
/-5° C
-
Range -40° C to
140° C (0xFFD8 to 0x008C)
-
Blocking and non-blocking API
-
Does not support PSoC™ 5 silicon
No JSP configured!
サポート