KIT_DAP_MINIWIGGLER_USB Empower Your Debugging and Flash Programming with miniWiggler - Infineon's Future-Ready Solution for High Performance Debugging and Flash Programming
概要
The miniWiggler is Infineon’s high performance and cost-efficient debugging tool for the future. On the host side, it has an USB interface, which is available on every computer. On the device side, the communication goes over Infineon 10-pin DAP or 16-pin OCDSL1 interfaces. The miniWiggler has been designed specifically to work in combination with Infineon’s Debug Access Software (DAS).
- Debugging, Flash Programming
- Altium/TASKING Compiler
- Infineon DAVE™ Bench
- Infineon DAVE™ 3
- Infineon MemTool
- Hitex HiTOP Debugger
- ARM KEIL uVision
特長
- Clock rate up to 30 MHz (programmable)
- All signals are 5.5V, scaling down to 1.65V
- USB 2.0 (high-speed)
- Certified drivers for Microsoft Windows XP, VISTA, 7, and 8
- USB, JTAG and DAP/SPD hotplug and unplug
- 3 on-board status LED
- Support for 16-pin OCDSL1 JTAG connector and 10-pin DAP connector
- Connector for frontend extensions (e.g. for galvanic isolation) added
サポート