High reliability power ICs High speed, high power MOSFET and IGBT gate drivers with Voffset from 400 V to 600 V

Infineon IR HiRel high reliability power ICs are engineered for high performance and reliability in demanding environments such as defense, industrial and medical applications. Complementing our high reliability power MOSFETs, these are high voltage, high speed power MOSFET and IGBT drivers with independent high and low side referenced output channels.
Key features include:
- Hermetic packaging
- Floating channel designed for bootstrap operation
- Tolerant to negative transient voltage dv/dt immune
- Gate drive supply range from 10V to 20V
- Undervoltage lockout for all channels
- Matched propagation delay for both channels
- Outputs in phase with inputs
Learn more about our high reliability power ICs.
Unlike standard commercial products, HiRel products must be submitted to various levels of quality conformance testing to ensure that the products are capable of performing to specifications in the often harsh environments of military and space applications. Both the United States and European community have each developed specifications that detail the sequence of quality conformance testing.
In the United States, the Defense Logistics Agency (DLA) is the controlling agency and has issued specifications that govern the quality conformance testing sequence performed on semiconductor devices and hybrid modules, namely MIL-PRF-19500/MIL-STD-750, MIL-PRF-38534/MIL-STD-883 and MIL-PRF-38535/MIL-STD-883.
MIL-PRF-38535/MIL-STD-883 are the controlling specifications for integrated circuit semiconductors, voltage regulators, operational amplifiers, DC-DC converters and filters. MIL-STD-883 directs these products to be manufactured to class level B or class level S.
International Rectifier HiRel Products Group manufactures and tests hermetic products to one of three distinct quality conformance levels: (1) commercial hermetic, (2) source control drawing (SCD), or (3) MIL-PRF-38534, MIL-PRF-38535 qualified.
Class H: Class H is the standard military quality level provided in MIL-PRF-38534, General Specification for Hybrid Microcircuits. It is intended for space applications.
Level B: Class level B defines the screening requirements for high reliability military applications as specified in MIL-STD-883 and is intended for use in class H products.
Level S: Class level S defines the screening requirements for high reliability space applications as specified in MIL-STD-883 and is intended for use in class K products.
JAN: JAN (Joint Army Navy) is the prefix assigned by the DLA to designate devices on the DLA qualified parts list.
JANTX: Military screening level as specified in MIL-PRF-19500 for a DLA qualified device.
JANTXV: Military with visual inspection screening level as specified in MIL-PRF-19500 for a DLA qualified device.
JANS: Space level screening as specified in MIL-PRF-19500 for a DLA qualified device.