FM3 CY9AFx3xK/L-Series Ultra Low Leakage Arm® Cortex®-M3 Microcontroller (MCU) Family
概要
Arm® Cortex®-M3 based MCU, dedicated for embedded controllers with high-performance and competitive cost
The Infineon FM3 family of 32-bit general-purpose MCUs is based on the Arm® Cortex®-M3 CPU, which provides a scalable platform for many consumer and industrial applications. Popular applications range from motor control, factory automation, white goods and power tools to medical devices, major home appliances, digital consumer devices and office automation equipment. The FM3 CY9AFx3xK/L-Series is part of the ultra-low-leakage group and designed for low-power applications. This series is available with up to 20 MHz of CPU speed with an operating voltage range of 1.8V to 5.5V and a low leakage current of 0.4µA (at deep standby stop mode).
- 20-MHz Arm® Cortex®-M3 CPU with 1.8V to 5.5V operating voltage
- Up to 128 KB flash, 8 KB SRAM
- Low leakage current – 0.4µA at deep standby stop mode
- Low power consumption mode
- 1x Multi-Function Timers (MFT)
- 3x Programmable Pulse Generators (PPG)
- Up to 8x Base Timers
- 1x Dual Timer, 1x Watch Counter
- Up to 8x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C
- 1x 12-bit, 1-Msps ADCs with a 8-channel multiplexer input
- 4 MHz high-speed internal oscillator
- 48/64-pin LQFP
- 48/64-pin QFN
- Download the CY9AFx3xK/L-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
製品
サポート