AC-DCパワーコンバージョン
Optimize AC to DC conversion efficiency with integrated power stages and PWM-PFC controllers
AC-DCパワーコンバージョン サブカテゴリー
全てのサブカテゴリーを閉じる 全てのサブカテゴリーを開くInfineon’s latest generation of CoolSET™ AC-DC integrated power stages in fixed frequency and quasi-resonant switching schemes offers increased robustness and outstanding performance. These AC-DC solutions are enabled by the integration of the latest 700V and 800V CoolMOS™ P7 superjunction MOSFET family in both DIP-7 and DSO-12 packages.
Our fixed-frequency high-performance CoolSET™ devices increase AC to DC conversion efficiency with lower switching frequencies under mid- and light-load conditions thanks to the integrated frequency reduction mode. The quasi-resonant CoolSET™, integrating an intelligent digital algorithm, allows the PWM controller to minimize the switching frequency spread under different AC line input conditions.
Our AC to DC integrated circuits (ICs) are designed to increase conversion efficiency across a wide application spectrum. Typical use cases include:
- TV power supplies
- PC power supplies
- General power supplies
- Power adapters
- Fast chargers
- Auxiliary power supplies for servers, home appliances, motor drives, telecom systems, and many more
We also provide a broad selection of high-efficiency, high-performance PWM-PFC controllers to support emerging requirements, driven by PFC regulations and customer demands for ultra-low standby power and increased AC-DC power conversion efficiency at low cost. Our PFC controllers support both discontinuous conduction mode (DCM) and continuous conduction mode (CCM). Wider VCC operating ranges can be achieved with CCM designs.
You can look forward to a higher level of efficiency at low switching losses with our LLC resonant mode control ICs. Our XDP™ SMPS digital multi-mode PFC and LLC combo controllers offer high performance with integrated drivers and 600V depletion cells designed for boost PFC and half-bridge LLC. This makes them ideal as switched-mode power supply controllers (SMPS controllers).
This rich offering of high-performance, integrated AC-DC power stages, complemented by PWM-PFC and LLC controllers, gives today’s designers the perfect formula to supercharge their AC-DC designs.
![Infineon image of a elearning AC-DC power conversion topologies](/export/sites/default/media/eLearning/AC-DC_power_conversion_topologies-/AC-DC.jpg_1758632412.jpg)
Do you want to know the various topologies you can find in this power conversion stage and their top level working principle? Get to know the basic concepts of passive and two-level active rectification methods.
![Training series - Basic introduction to power supplies](/export/sites/default/_images/product/power/eLearning/PSS_eLearning_Basic_intro_to_SMPS_series_english.jpg_1757708891.jpg)
Do you want to learn about switched mode power supplies (SMPS), but have little to no background in electrical engineering? Then watch this training series!
It will take you on a journey: You will start with the basics of electrical engineering and learn the principles of semiconductors so you are fully prepared to dive into the world of SMPS.
Part 1 - Electrical engineering fundamentals (Chinese version)
Part 2 - Principles of semiconductors (Chinese version)
Part 3 - Introduction to SMPS (Chinese version)
Part 4 - SMPS topologies (Chinese version)