Integrated Power Smart Stages
Integration of industry’s best-in-class OptiMOSTM technology MOSFETs with intelligent gate drivers through Infineon’s superior packaging technologies results in a rich, high-quality powerstage portfolio that can be used in servers, storage, datacom, telecom and consumer applications to power CPU/GPU/SoC/ASIC/Memory rails. Infineon’s powerstage portfolio ranges from 20 A to 90 A peak current and are available in multiple packages. These powerstages offer excellent power conversion efficiency and thermal performance that result in best power density combined with fast protection features to enable reliable and robust operation over lifetime of the end system. Accurate output current and temperature telemetry also helps improve system intelligence and processor performance significantly.