USB Hub Controllers
Robust interoperability, extensive charging support, and full configurability
USB Hub Controllers サブカテゴリー
Infineon offers a wide portfolio of hub controllers supporting USB 2.0 and USB 5 Gbps and USB 10 Gbps. The hub controllers provide advanced USB-PD and battery charging capabilities, featuring up to eight downstream ports for enhanced connectivity and flexible design.
EZ-USB™ HX3 and EZ-USB™ HX3PD devices are ideal for use in docking stations, monitors, notebook computers, digital TVs, set-top boxes, printers, and servers. The versatile EZ-USB™ HX3 USB 5 Gbps hub controller allows the charging of devices without a host (ghost charge) and Apple devices, supports the USB-IF Battery Charging specification (BC v1.2) and includes an Accessory Charger Adapter Dock (ACA-Dock) feature, which enables upstream charging for portable devices with a USB On-The-Go (OTG) host.
EZ-USB™ HX2 is a family of high-performance, low-power USB 2.0 hub controllers. EZ-USB™ HX2LP is an ultra-low power single chip USB 2.0 hub controller with integrated upstream and downstream transceivers, a USB Serial Interface Engine (SIE), USB hub control and repeater logic, and TT logic.
Infineon EZ-USB™ family of hub controllers integrates many of the external passive components, such as pull-up and pull-down resistors, reducing the overall bill of materials (BOM) required to implement a hub design.
USB Hub Family |
EZ-USB™ HX2LP |
EZ-USB™ HX2VL |
EZ-USB™ HX3 |
EZ-USB™ HX3PD |
USB standard |
USB 2.0 480 Mbps |
USB 2.0 480 Mbps |
USB 5 Gbps |
USB 10 Gbps |
MPN |
CY7C65620 CY7C65630 |
CY7C6563X CY7C65642 |
CYUSB330X CYUSB331X CYUSB332X |
CYUSB4347 CYUSB4357 |
No. of downstream ports |
2/4 |
2/4 |
2/4 |
7 (5x SS, 2x USB 2.0) |
USB Type-C plug orientation |
√ |
|||
USB Power Delivery |
2 PD ports |
|||
Battery charging v1.2 |
√ |
√ |
||
ACA-dock |
√ |
|||
USB billboard |
√ |
|||
Dock Management Controller (DMC) |
√ |
|||
Multi-TT (one TT per port) |
√ |
√ |
√ |
|
Serial interface |
SPI |
SPI/I2C |
I2C |
2x I2C/SPI |
MCU |
Arm® Cortex®-M0 |
Arm® Cortex®-M0 |
||
Flash |
2x 128KB |
|||
Multi-TT (one TT per port) |
√ |
√ |
√ |
|
In-system programming |
√ |
√ |
√ |
√ |
Configurable USB PHYs |
√ |
√ |
||
Shared link |
√ |
|||
Packages |
56QFN |
48TQFP, 28QFN |
88QFN, 68QFN |
192BGA |
Industrial temperature (-40°C - 85°C) |
√ |
√ |
√ |
- Reduced BOM
- Simplified system design
- Standalone hubs
- Motherboard hubs
- Monitor hubs
- Advanced port replicators
- Docking stations
- Split-PC designs
- External personal storage drives
- Keyboard hubs