USB-C Charging Port Controllers
Power your next product with any USB-C power adapter
USB-C Charging Port Controllers サブカテゴリー
Infineon’s portfolio of USB-C powered charging port controller solutions
Infineon´s USB-C powered charging port controllers’ portfolio for power consumer applications up to 100 W is the solution for all designers interested in exploring USB Type C and USB Power Delivery (PD) controllers for their products. The EZ-PD™ BCR (Barrel Connector Replacement) family easily adds USB-C power consumer capability to a device, allowing it to be powered by any USB-C power source including USB-C universal chargers, power adapters, power banks, and in-wall or in-car charging ports.
But why consider a conversion from DC barrel power connectors to USB-C? Because USB-C is the “Holy Grail” of wired connectivity: it offers bidirectional data and power, a tiny orientation-agnostic connector that is the same on both ends of the cord while carrying up to 240W of power. USB-C can truly become “the one connector” for powering all electronic devices.
Standardization on a single connector provides great benefits to consumers, manufacturers, and the environment. Consumers will be able to share and re-use the same universal charger power adapter for all their electronic devices: no more confusion when pairing a charger with a device or having to carry a dedicated charger for every device while traveling. Meanwhile, manufacturers will be able to consolidate dozens of incompatible DC barrel power connectors into a single USB-C connector; this will help streamline their power adapter supply chain and reduce inventory risk. Over the long-term, the wide-spread standardization will allow manufacturers to stop shipping a power adapter with their products altogether. The introduction of a new USB-C powered common charger in replacement of incompatible barrel connector chargers could result in the reduction of one million tons of thrown-away power adapters ending up in landfill each year – a significant portion of the total e-waste produced annually. This is truly a “win-win-win” scenario.
Infineon is the market leader in USB-C and has been helping early adopters bring their USB-C powered products to market since 2015. Today, more than two billion devices are shipped annually with USB-C and USB PD on board. Going forward, USB-C will become the most common DC power source for consumer electronics, replacing all incompatible barrel power connectors or custom connectors with one common charger that is truly universal and accepted worldwide.
Features |
EZ-PD™ BCR family |
||
Product name |
|||
Part number |
CYPD3176 |
CYPD3177 |
CYPD3178 |
Integrated ARM® Cortex®-M0 MCU at 48 MHz |
Yes |
Yes |
Yes |
USB PD |
3.1 |
3.0 |
No |
USB PD role |
UFP (power sink) |
UFP (power sink) |
No |
Programmable power supply (PPS) |
Yes |
No |
No |
USB Type-C charging (5 V@ 0.5 A, 0.9 A, 1.5 A, 3 A) |
Yes |
Yes |
Yes |
Legacy charging support (BC1.2 and others) |
Yes |
No |
Yes |
USB data compatible |
Yes |
Yes |
Yes |
VBUS gate driver |
PFET |
PFET |
PFET |
Supply voltage |
3.0 V – 24.5 V |
3.0 V – 24.5 V |
3.0 V – 24.5 V |
VBUS to CC short protection |
Yes |
Yes |
Yes |
OVP/UVP |
Yes |
Yes |
Yes |
OCP |
Yes |
No |
No |
ESD protection on CC, D+/D-, ±8 kV (contact), ±15 kV (air) |
Yes |
Yes |
Yes |
I2C Interface |
1 |
1 |
1 |
EZ-PD BCR HPI utility |
Yes |
Yes |
Yes |
EZ-PD configuration utility |
Yes |
No |
No |
Evaluation kit |