PSOC™ 4000T and PSOC™ 4100T Plus expand 5th generation CAPSENSE™ with inductive and liquid sensing technology
What will you sense?
Infineon expands its leading capacitive sensing technology CAPSENSE™ with a new, proprietary inductive sensing technology, as well as non-invasive and non-contact liquid sensing solution.
PSOC 4™ Multi-Sense unlocks new possibilities of sensing and HMI. From low-power, high-performance capacitive sensing systems to sleek metallic product designs with touch on metal buttons, to waterproof touch buttons, and innovative ways of sensing liquids, the only question that remains is: What will you sense?
Share
New PSOC™ 4 Multi-Sense microcontrollers
PSOC™ 4000T and PSOC™ 4100T Plus are the first product families to feature the fifth-generation CAPSENSE™ and Multi-Sense . The supported sensing technologies can be combined in a single PSOC™ 4 MCU to optimize performance, enable new use cases or realize cost savings. In addition, Infineon’s fifth generation CAPSENSE™ with “Always On” technology enables sensing at 10X lower power consumption and offers a 10X higher signal-to-noise ratio than previous devices.