Zynq UltraScale+ Power Configurations
Back to Configuration Power Map
Based on the application requirements, check this power cookbook summary to find what configuration(s) to use. These are recommendations for the starting point of your design. Look at the table below to find the respective block diagram and files (schematic, BOM, etc.) for each configuration.
- All power design requirements are provided by Xilinx for Zynq UltraScale+ Power Delivery.
- Infineon has several proven reference designs with Xilinx and Xilinx partners on the Zynq UltraScale+ available to open market.
- Each power design available for Zu02 to Zu19 is based on atypical use cases provided by Xilinx where each power rail is design to meet DC and AC specifications for the Xilinx Zynq UltraScale+.
- It is recommended to cross check exact power requirements on Xilinx’ XPE calculator for the respective power use case.
Configuration | Zynq UltraScale+ models and power efficiency | Core voltage | Core current max | MTP resistor (Hardwired address to configuration) | Power macro snippets | Evaluation board files | SERDES |
Block diagram (detailed) |
Block diagram (generic) |
EV113-001, Configuration 1 |
UltraZed Zu02 / Zu03 | 0.85V | 3.7A | 8870Ω | Mentor - coming soon |
||||
EV113-002, Configuration 2 |
UltraZed Zu02 / Zu03 | 0.85V | 4A | 10000Ω | Mentor - coming soon |
||||
EV113-003, Configuration 3 |
UltraZed Zu02 / Zu03 | 0.85V | 2A | 11000Ω | Mentor - coming soon |
||||
EV113-004, Configuration 4 |
Zu02/03/04/05 Always On
|
0.85V / 0.9V | 7A to 16A | 2320Ω | Mentor - coming soon |
No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) | |
With SERDES | Block Diagram (Detailed) | ||||||||
EV113-005, Configuration 5 |
Zu06/07/09 Always On
|
0.85V / 0.9V | 21A to 25A | 2870Ω | Mentor - coming soon |
BOM | No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) |
With SERDES | Block Diagram (Detailed) | ||||||||
EV113-006, Configuration 6 |
Zu02 - 09 Always On SERDES option |
0.72V / 0.85V / 0.9V (See configurations 4, 5, 11, and 12 with SERDES) |
2A | 3480Ω | Mentor - coming soon |
SERDES only | Block Diagram | ||
EV113-007, Configuration 7 |
Zu04EV/05EV Always On - Power Efficiency /
|
0.72V / 0.85V / 0.9V | 7A to 9A | 4120Ω | Mentor - coming soon |
No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) | |
With SERDES | Block Diagram (Detailed) | ||||||||
EV113-008, Configuration 8 |
Zu07EV Always On - Power Efficiency /
|
0.72V / 0.85V / 0.9V | 15A | 4750Ω | Mentor - coming soon |
No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) | |
With SERDES | Block Diagram (Detailed) | ||||||||
EV113-009, Configuration 9 |
Zu04EV/05EV/07EV Always On - Power Efficiency / IO and DDR Voltages option |
0.72V / 0.85V / 0.9V (See configurations 7 and 8 with no SERDES) |
4A | 5490Ω | Mentor - coming soon |
No SERDES only | Block Diagram | ||
EV113-010, Configuration 10 |
Zu04EV/05EV/07EV Always On - Power Efficiency / SERDES option |
0.72V / 0.85V / 0.9V (See configurations 7 and 8 with SERDES) |
2A | 6190Ω | Mentor - coming soon |
SERDES only | Block Diagram | ||
EV113-011, Configuration 11 |
Zu02/03/04/05 Always On - Power Efficiency /
|
0.72V / 0.85V / 0.9V | 4A to 9A | 6980Ω | Mentor - coming soon |
No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) | |
With SERDES | Block Diagram (Detailed) | ||||||||
EV113-12, Configuration 12 |
Zu06/07/09 Always On - Power Efficiency /
|
0.72V / 0.85V / 0.9V | 17A to 20A | 7870Ω | Mentor - coming soon |
No SERDES | Block Diagram (Detailed) | Block Diagram (Generic) | |
With SERDES | Block Diagram (Detailed) |